HUBBELL
Image of TB1EE12 Turnbuckle

Turnbuckle

Brand: ANDERSON

Catalog ID: TB1EE12

Turnbuckles are used as adjustable extension links to maintain proper tower clearance on assemblies at tower end. Jaw ends are supplied with bolt, nut, and humpback cotter pin. Add “LN” suffix if jam nuts are required. Remove "BNK" suffix for type EE turnbuckles.

Turnbuckles are used as adjustable extension links to maintain proper tower clearance on assemblies at tower end. Jaw ends are supplied with bolt, nut, and humpback cotter pin. Add “LN” suffix if jam nuts are required. Remove "BNK" suffix for type EE turnbuckles.

  • "Turnbuckle, 1", Eye-Eye, Forged Steel, Diameter = 1.00", Take Up = 12.00" and Ult. Strength = 50,000 LBS
  • The torque required to rotate the bossof a turnbuckle under tension can be calculated by the formula:
  • T = 2 (kdW/12) ft-lb
  • Where: k = Friction factor (0.16)
  • d = Nominal thread diameter (inches)
  • W = Applied tension load (lb)
  • Example: 1" turnbuckle under 4,000 lb tension
  • T = 2(0.16 x 1.00 x 4000 / 12) = 107 ft-lb"