HUBBELL
UC2W30_Photo_ColorCMYK
UC2W30_Photo_ColorCMYK

UC3040W, Parallel Clamp, Run 300-800 kcmil, Tin Plated

Brand:

Burndy

Catalog ID:

UC3040W

Product details

General

Catalog Number

UC3040W

Plated

N

Plating Type

Unplated

UPC

781810353110

UPC 12 Digit

7818103531100

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads