HUBBELL
Image of 116-02-0012-001 VR Help Point (VoIP), 2 button, hands-free (faceplate only)
Image of 116-02-0012-001 VR Help Point (VoIP), 2 button, hands-free (faceplate only)

VR Help Point (VoIP), 2 button, hands-free (faceplate only)

Brand:

Austdac

Catalog ID:

116-02-0012-001

The VR Help Point family of telephones is fully electronic, vandal and weather resistant. It provides hands-free loudspeaking communications for any public area. GAI-TRONICS' VoIP-SIP telephones support Power over Ethernet (PoE) to combine power and connection to LAN or WAN, offering a wealth of additional features including real-time reporting via SNMP, and can be configured by web browser.

Product details

General

Catalog Number

116-02-0012-001

CE Compliant

Yes

Color

Gray

Connectivity Options

VoIP

Mount location

Flush-Mount

Operating Temperature

-40° C to +60° C

Power Supply

External 24⁠–48 VDC or Power-Over-Ethernet (PoE 802.3af compliant); power requirement 7W max (4W idle)

Type

Two-Button

Dimensions

Dimensions

1.9 in x 7.1 in x 13.9 in

Height

13.9 in

Length

1.9 in

Weight

4.4 lb

Width

7.1 in

Electrical Ratings

Signal

Ethernet

Certifications And Compliance

CE Compliant

Yes