Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
Brand: Gleason Reel
Catalog ID: W15S-090600
Collection name: ToolAssistPro™
Catalog Number
W15S-090600
Item Type
Swing
Load Capacity
150 lbs
Mounting Method
Floor
Type
Jib Crane Kit
UPC
783246007094
Length - Boom
6 ft
Weight
509 lb