HUBBELL
Image of PL79912 Wall Mounting Kit for Ventilated Unit
* Representative image
Image of PL79912 Wall Mounting Kit for Ventilated Unit

Wall Mounting Kit for Ventilated Unit

Brand:

Acme Electric

Catalog ID:

PL79912

Wall Mounting Kit for Ventilated Unit

Product details

General

Catalog Number

PL79912

Product Category

Accessories

UPC

047503087015

Dimensions

Dimensions

2.04 in x 31.06 in x 31.06 in

Height

31.06 in

Length

2.04 in

Weight

32 lb

Width

31.06 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources and downloads