HUBBELL
Image of IFP126OW Wallplate, Decorator Cover Plate with Label Fields, Single-Gang, Light Almond/Office White
Image of IFP126OW Wallplate, Decorator Cover Plate with Label Fields, Single-Gang, Light Almond/Office White
Image of IFP126OW Wallplate, Decorator Cover Plate with Label Fields, Single-Gang, Light Almond/Office White

Wallplate, Decorator Cover Plate with Label Fields, Single-Gang, Light Almond/Office White

Brand:

Bryant

Catalog ID:

IFP126OW

Wallplate, IFP Style Line Cover Plate with Label Fields, Single-Gang, Office White

  • Industry's only decorator plate with labels UL listed for power and low-voltage

Product details

General

Application

Standard Faceplate GSA

Catalog Number

IFP126OW

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Enterprise Faceplate

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number of Gang(s)

1-Gang

Orientation

Vertical

Size

Standard

Style

StyleLine Opening

Type

Face Plate

UPC

662620824208

Certifications And Compliance

Industry Standard(s)

UL Listed For Power And Low-Voltage

Logistics

Carton Quantity

25