HUBBELL
Wallplates and Box Covers, Wallplates, Thermoplastic, 2-Gang, 2) Toggle Openings, Light Almond
Image of NPS2LA Wallplates and Box Covers, Wallplates, Thermoplastic, 2-Gang, 2) Toggle Openings, Light Almond
Image of NPS2LA Wallplates and Box Covers, Wallplates, Thermoplastic, 2-Gang, 2) Toggle Openings, Light Almond
Image of NPS2LA Wallplates and Box Covers, Wallplates, Thermoplastic, 2-Gang, 2) Toggle Openings, Light Almond
Image of NPS2LA Wallplates and Box Covers, Wallplates, Thermoplastic, 2-Gang, 2) Toggle Openings, Light Almond
+2
Image of NPS2LA Wallplates and Box Covers, Wallplates, Thermoplastic, 2-Gang, 2) Toggle Openings, Light Almond

Wallplates and Box Covers, Wallplates, Thermoplastic, 2-Gang, 2) Toggle Openings, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NPS2LA

Wallplates and Box Covers, Wallplates, Thermoplastic, 2-Gang, 2) Toggle Openings, Light Almond

More Style In a Snap - Snap-on screwless wallplates offer a clean, elegant look that can be installed in seconds. Screw the mounting sub-plate onto the device and press the snap-on wallplate into place. Snaps securely hold the wallplate to the sub-plate.

  • Clean, elegant look
  • No visible screws
  • Snap-on cover plate completely covers sub-plate eliminating dirt
  • build-up around the edges
  • Adds a finishing touch to any interior

General

Catalog Number

NPS2LA

Color

Light Almond

Material

Polycarbonate

Number of Gang(s)

2-Gang

Size

Standard

Style

2-Toggle

Type

Snap-On

UPC

883778306495

Dimensions

Size

Standard

Weight

0.15 lb

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25