HUBBELL
Image of SS7L Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 1.40" Opening, 430 Stainless Steel
Image of SS7L Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 1.40" Opening, 430 Stainless Steel

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 1.40" Opening, 430 Stainless Steel

Brand:

Catalog ID:

SS7L

Twist-Lock® Devices, Wallplates, 1-Gang, Accessories for 15 Amp 2 and 3 Wire Devices, Stainless steel 430, .035 in. (0.9), horizontal brushed finish

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Used with Single Receptacles with Face Dia. 1.40" (35.6)

Product details

General

Application

Catalog Number

SS7L

Color

Construction

Stamped

Cutout

1) 1.40" Opening

EU RoHS Indicator

No

Item Type

Wallplates, 1-Gang

Material

Stainless Steel, Type 430

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Operating Temperature

-40°C to 85 °C

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed finish
  • Mounting Screws - 302/304 SS, Slotted Head
  • Plate Material - Stainless steel 430
  • Plate Openings - Single Receptacle
  • Plate Type - Wall Plate

Style

1-Single - 1.40 in. Hole

Type

Single

UPC

883778095139

Dimensions

Display Size

Standard Sized

Thickness

0.035

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

9900