HUBBELL
Image of SCH12 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) .64" Opening, Standard Size, Chrome Plated Steel
Image of SCH12 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) .64" Opening, Standard Size, Chrome Plated Steel

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) .64" Opening, Standard Size, Chrome Plated Steel

Brand:

Bryant

Catalog ID:

SCH12

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) .64" Opening, Standard Size, Chrome Plated Steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SCH12

Construction

Stamped

Cutout

1) .406" Hole- Telephone Opening, Strap Mounted

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Chrome

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Polished
  • Material - Chrome
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Openings - Telephone
  • Plate Type - 1-Gang

Style

1-Telephone/Coaxial

Type

Telephone/Coaxial

UPC

883778200533

Dimensions

Display Size

Standard Sized

Thickness

0.03

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications