HUBBELL
Image of SS8MEV Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Duplex Opening, Standard Size, Stainless Steel, Engraved EMERGENCY
Image of SS8MEV Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Duplex Opening, Standard Size, Stainless Steel, Engraved EMERGENCY

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Duplex Opening, Standard Size, Stainless Steel, Engraved EMERGENCY

Brand:

Bryant

Catalog ID:

SS8MEV

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Duplex Opening, Standard Size, Stainless Steel, Engraved EMERGENCY

  • Ideal for highly corrosive environments
  • Non-magnetic
  • Protective plastic film helps to prevent scratches and damage

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SS8MEV

Construction

Stamped

Cutout

1) Duplex

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Stainless Steel, Type 302/304

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed appearance
  • Material - Stainless steel 302/304
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Openings - Duplex
  • Plate Type - 1-Gang

Style

1-Duplex - Emergency

Type

Specialty

UPC

883778201745

Dimensions

Display Size

Standard Sized

Thickness

0.035

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

12600

Resources and downloads