HUBBELL
Image of SP34BAL Wallplates and Boxes, Metallic Plates, 3- Gang, Box Mount Blank, Standard Size, Almond Painted steel
Image of SP34BAL Wallplates and Boxes, Metallic Plates, 3- Gang, Box Mount Blank, Standard Size, Almond Painted steel
Discontinued

Wallplates and Boxes, Metallic Plates, 3- Gang, Box Mount Blank, Standard Size, Almond Painted steel

Brand:

Bryant

Catalog ID:

SP34BAL

Wallplates and Boxes, Metallic Plates, 3- Gang, Box Mount Blank, Standard Size, Almond Painted steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SP34BAL

Color

Almond

Construction

Stamped

Cutout

Blank, Box Mount

EU RoHS Indicator

No

Item Type

Screw Mount

Material

Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

3-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Material - Steel
  • Mounting Screw - Steel
  • Thickness - .03 in. (0.8) nominal

Style

Box Mounted

Type

Blank

UPC

883778315022

Dimensions

Display Size

Standard Sized

Thickness

0.03

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

5

Resources and downloads

Specifications