HUBBELL
Image of SS84 Wallplates and Boxes, Metallic Plates, 4- Gang, 4) Duplex Openings, Standard Size, Stainless Steel
Image of SS84 Wallplates and Boxes, Metallic Plates, 4- Gang, 4) Duplex Openings, Standard Size, Stainless Steel

Wallplates and Boxes, Metallic Plates, 4- Gang, 4) Duplex Openings, Standard Size, Stainless Steel

Brand:

Bryant

Catalog ID:

SS84

Wallplates and Boxes, Metallic Plates, 4- Gang, 4) Duplex Openings, Standard Size, Stainless Steel

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Ideal for highly corrosive environments
  • Non-magnetic
  • Protective plastic film helps to prevent scratches and damage

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SS84

Construction

Stamped

Cutout

4) Duplex

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Stainless Steel, Type 302/304

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

4-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed appearance
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Material - Stainless steel 302/304
  • Plate Openings - Duplex
  • Plate Type - 4-Gang

Style

4-Duplex

Type

Duplex

UPC

883778201356

Dimensions

Display Size

Standard Sized

Thickness

0.035

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads