HUBBELL
Image of NP112OW Wallplates, Nylon, 2-Gang, 1) Toggle, 1) .406" Opening, Office White
Image of NP112OW Wallplates, Nylon, 2-Gang, 1) Toggle, 1) .406" Opening, Office White
Discontinued

Wallplates, Nylon, 2-Gang, 1) Toggle, 1) .406" Opening, Office White

Brand:

Bryant

Catalog ID:

NP112OW

Wallplates, Nylon, 2-Gang, 1) Toggle, 1) .406" Opening, Office White

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP112OW

Color

Office White

Construction

Molded

Cutout

1) Toggle, 1) .406" Hole

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Toggle, Telephone
  • Plate Type - 2-Gang

Style

1-Toggle, 1-Telephone

Type

Combination

UPC

883778104848

Dimensions

Display Size

Standard Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads