HUBBELL
Image of NPJ23AL Wallplates, Nylon, Mid-Sized, 2-Gang, Box Mounted Blank, Almond
Image of NPJ23AL Wallplates, Nylon, Mid-Sized, 2-Gang, Box Mounted Blank, Almond
Discontinued

Wallplates, Nylon, Mid-Sized, 2-Gang, Box Mounted Blank, Almond

Brand:

Bryant

Catalog ID:

NPJ23AL

Wallplates, Nylon, Mid-Sized, 2-Gang, Box Mounted Blank, Almond

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NPJ23AL

Color

Almond

Construction

Molded

Cutout

Blank, Box Mount

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Mid-Size

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Blank
  • Plate Type - 2-Gang

Style

Box Mounted

Type

Blank

UPC

883778107306

Dimensions

Display Size

Mid-Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads

Specifications