HUBBELL
Image of RA12GYPK100 Wallplates, Replacement Screws, 1/2" Length, Gray, 100 Pack
Image of RA12GYPK100 Wallplates, Replacement Screws, 1/2" Length, Gray, 100 Pack
Image of RA12GYPK100 Wallplates, Replacement Screws, 1/2" Length, Gray, 100 Pack
Image of RA12GYPK100 Wallplates, Replacement Screws, 1/2" Length, Gray, 100 Pack
+1
Image of RA12GYPK100 Wallplates, Replacement Screws, 1/2" Length, Gray, 100 Pack

Wallplates, Replacement Screws, 1/2" Length, Gray, 100 Pack

Brand:

Bryant

Catalog ID:

RA12GYPK100

Wallplates, Replacement Screws, 1/2" Length, Gray, 100 Pack

  • Replacement Screws
  • 1/2" Length
  • Gray
  • 100 Pack

Standard Product

Product details

General

Application

Secures Wallplate to Box

Catalog Number

RA12GYPK100

Color

Gray

EU RoHS Indicator

Yes

Item Type

Replacement Wallplates Screws

Material - Mounting Hardware

Screw Mounting

Style

Screws

Type

Accessories

UPC

883778303494

Dimensions

Display Size

6/32 x 1/2"

Logistics

Carton Quantity

10

Resources and downloads