HUBBELL
Image of RA38IPK100 Wallplates, Replacement Screws, 3/8" Length, Ivory, 100 Pack
Image of RA38IPK100 Wallplates, Replacement Screws, 3/8" Length, Ivory, 100 Pack

Wallplates, Replacement Screws, 3/8" Length, Ivory, 100 Pack

Brand:

Bryant

Catalog ID:

RA38IPK100

Wallplates, Replacement Screws, 3/8" Length, Ivory, 100 Pack

  • Replacement Screws
  • 3/8" Length
  • Ivory
  • 100 Pack

Standard Product

Product details

General

Application

Secures Wallplate to Box

Catalog Number

RA38IPK100

Color

Ivory

EU RoHS Indicator

Yes

Item Type

Replacement Wallplates Screws

Material - Mounting Hardware

Screw Mounting

Style

Screws

Type

Accessories

UPC

883778303579

Dimensions

Display Size

6/32 x 3/8"

Logistics

Carton Quantity

100

Resources and downloads