HUBBELL
CopperWEJTAP_PI
CopperWEJTAP_PI

WCB2C2, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCB2C2

High Copper Alloy Wejtap; Installation Booster Color: Blue.

Product details

General

Catalog Number

WCB2C2

Material

Copper

Trade Name

WEJTAPâ„¢

UPC

781810560839

UPC 12 Digit

7818105608399

Electrical Ratings

Current Rating

12.5 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1740