HUBBELL
Image of WCB46 WCB46, WEJTAP Connector
Image of WCB46 WCB46, WEJTAP Connector

WCB46, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCB46

Wejtap connector installed with blue booster, .600-.684 (Run), .460-.592 (Tap).

Features: With Blue Power Booster, ANSI Class AA, Installation Tool: WTRB Tool, Conductor Size (tap - Mm): 12 - 15 SQ-MM, Booster Color: Blue, Color Code: Blue, Booster: WPBB Box 25, Cable Diameter Range (run): 0.6 - 0.684 IN, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Conductor Size (run - Mm): 15 - 17 SQ-MM, Cable Diameter Range (tap): 0.46 - 0.592 IN

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCB46

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAPâ„¢

Type

Wejtap Connector

UPC

781810873700

UPC 12 Digit

7818108737000

Dimensions

Dimension - F Width Center to Center inch

2 in

Dimension - G inch

1.1 in

Conductor Related

Conductor - ACSR Str Run

266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil

Conductor - ACSR Str Run Range

266.8 (18/1) Waxwing kcmil-336.4 (18/1) Merlin kcmil

Conductor - ACSR Str Tap

2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Tap Range

2/0 (6/1) Quail AWG-4/0 (6/1) Penquin AWG

Conductor - AL Str Run

300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Run Range

300 kcmil-350 kcmil

Conductor - AL Str Tap

3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Tap Range

3/0 AWG-250 kcmil

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

25

Resources and downloads