HUBBELL
Image of WCR32 WCR32, WEJTAP Connector
Image of WCR32 WCR32, WEJTAP Connector

WCR32, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCR32

Wejtap connector installed with red booster, .204-.326 (Run), .162-.258 (Tap).

Features: Without Red Power Booster, ANSI Class AA, Installation Tool: WTRB Tool, Color Code: Red, Conductor Size (tap - Mm): 4 - 7 SQ-MM, Booster: WPBR Box 25, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Cable Diameter Range (run): 0.204 - 0.326 IN, Cable Diameter Range (tap): 0.162 - 0.258 IN, Conductor Size (run - Mm): 5 - 8 SQ-MM

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCR32

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Type

Wejtap Connector

UPC

781810872154

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

25