HUBBELL
Image of WCR34PB WCR34PB, WEJTAP Connector, Booster Included
Image of WCR34PB WCR34PB, WEJTAP Connector, Booster Included

WCR34PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCR34PB

Product details

General

Catalog Number

WCR34PB

Color

Red

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAPâ„¢

UPC

781810870419

UPC 12 Digit

7818108704199

Dimensions

Dimension - F Width Center to Center inch

1.40 in

Dimension - G inch

0.92 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Minimum Pack Quantity

1