HUBBELL
Image of WCY142PB WCY142PB, WEJTAP Connector, Booster Included
Image of WCY142PB WCY142PB, WEJTAP Connector, Booster Included

WCY142PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCY142PB

Product details

General

Catalog Number

WCY142PB

Color

Yellow

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAPâ„¢

UPC

781810460801

UPC 12 Digit

7818104608011

Dimensions

Dimension - F Width Center to Center inch

3.75 in

Conductor Related

Conductor - ACSR Str Run

1590 (45/7)

Conductor - ACSR Str Tap

1272 (45/7)

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads