HUBBELL
WCY125_Photo_colorCMYK
WCY125_Photo_colorCMYK

WCY143, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCY143

Product details

General

Catalog Number

WCY143

Material

Aluminum

Trade Name

WEJTAPâ„¢

UPC

781810543559

UPC 12 Digit

7818105435599

Conductor Related

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5

Resources and downloads