HUBBELL
Image of WCY75 WCY75, WEJTAP Connector
Image of WCY75 WCY75, WEJTAP Connector

WCY75, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCY75

Wejtap Assembly , Installed With Yellow Booster, Sum of diameters: 1.969 (Max), 1.822 (Min).

Features: With Yellow Power Booster, ANSI Class AA, Installation Tool: WTY Tool, Booster: WPBY Box 25, Conductor Size (tap - Mm): 19 - 24 SQ-MM, Color Code: Yellow, Booster Color: Yellow, Cable Diameter Range (run): 0.889 - 1.133 IN, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Conductor Size (run - Mm): 23 - 29 SQ-MM, Cable Diameter Range (tap): 0.763 - 0.927 IN

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY75

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAPâ„¢

Type

Wejtap Connector

UPC

781810875155

UPC 12 Digit

7818108751555

Dimensions

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

1.9 in

Conductor Related

Conductor - ACSR Str Run

477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard

Conductor - ACSR Str Run Range

477.0 (30/7) Hen-795 (30/19) Mallard

Conductor - ACSR Str Tap

397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove

Conductor - ACSR Str Tap Range

397.5 (18/1) Chickadee-556.5 (26/7) Dove

Conductor - AL Str Run

556.5;600;636;650;700;715.5;750;795.5;800;874.5;900;954;1000

Conductor - AL Str Run Range

556.5-1000

Conductor - AL Str Tap

400;450;477;500;550;556.5;600;636;650

Conductor - AL Str Tap Range

400-650

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads