HUBBELL
Image of WP4600 Weatherproof Cast Aluminum Lockable Cover
Image of WP4600 Weatherproof Cast Aluminum Lockable Cover
Image of WP4600 Weatherproof Cast Aluminum Lockable Cover
Image of WP4600 Weatherproof Cast Aluminum Lockable Cover
+3
Image of WP4600 Weatherproof Cast Aluminum Lockable Cover

Weatherproof Cast Aluminum Lockable Cover

Brand:

Bryant

Catalog ID:

WP4600

Weatherproof Cast Aluminum Lockable Cover

Made of heavy cast aluminum that provides high strength. Suitable for industrial and comercial applications.

Weatherproof Cast Aluminum Lockable Cover

NEMA 3R

Product details

General

Catalog Number

WP4600

Color

Silver

Construction

Aluminum

Environmental Conditions

Weather Proof

EU RoHS Indicator

Contact Manufacturer

Finish Type

4600 Menst

Material

Aluminum, Cast

Number of Gang(s)

2-Gang

Series

Locking Attachment

Sub Brand

Weatherproof Covers

Type

Screw Mount

UPC

883778309687

Certifications And Compliance

Industry Standard(s)

UL 94

Logistics

Carton Quantity

1

Pallet Quantity

900

Resources and downloads