HUBBELL
Image of 5270-9 Weatherproof Closure Plug, 3/4 in. NPT, Gray, Bulk
Image of 5270-9 Weatherproof Closure Plug, 3/4 in. NPT, Gray, Bulk

Weatherproof Closure Plug, 3/4 in. NPT, Gray, Bulk

Brand:

Bell

Catalog ID:

5270-9

Weatherproof Closure Plug, 3/4 in. NPT, Gray, Bulk

Product details

General

Catalog Number

5270-9

Color

Gray

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Material

Die Cast Zinc

Type

Closure Plugs

UPC

050169527092

Dimensions

Dimensions

0.313 in x 1.031 in x 1.031 in

Height

1.031 in

Length

0.313 in

Weight

0.02 lb

Width

1.031 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

64000

Standard Package

100