HUBBELL
Image of 5269-1 Weatherproof Closure Plugs, 1/2 in. NPT, White, 75 Polybags of 4
Image of 5269-1 Weatherproof Closure Plugs, 1/2 in. NPT, White, 75 Polybags of 4
play
360 View

Weatherproof Closure Plugs, 1/2 in. NPT, White, 75 Polybags of 4

Brand:

Bell

Catalog ID:

5269-1

Weatherproof Closure Plugs, 1/2 in. NPT, White, 75 Polybags of 4

Product details

General

Accessory Type

Weatherproof box/cover

Catalog Number

5269-1

Color

White

Construction

Nonmetallic

EU RoHS Indicator

Yes

Type

Closure Plugs

UPC

050169526910

Dimensions

Dimensions

0.313 in x 0.813 in x 0.813 in

Height

0.813 in

Length

0.313 in

Weight

0.024 lb

Width

0.813 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

75

Packaging Type

Polybag

Pallet Quantity

12375

Standard Package

75