HUBBELL
Image of 5606-2 Weatherproof Lampholder, 75-150W Par 38 Lamps, Bronze
Image of 5606-2 Weatherproof Lampholder, 75-150W Par 38 Lamps, Bronze

Weatherproof Lampholder, 75-150W Par 38 Lamps, Bronze

Brand:

Bell

Catalog ID:

5606-2

Weatherproof Lampholder, 75-150W Par 38 Lamps, Bronze

Product details

General

Adjustable Detection Sensitivity

No

Catalog Number

5606-2

Color

Bronze

Construction

Metallic

Dusk to Dawn

No

EU RoHS Indicator

Yes

Fixture Type

Architectural;Flood;Swivel

Glass/Lens Type

No Glass/Lens

Light Source

  • Incandescent
  • PAR 38

Material

Die Cast Aluminum

Type

Lighting

UPC

050169560624

Weather Resistant

Yes

Dimensions

Detection Range (ft.)

75 ft

Dimensions

5 in x 2.094 in x 2.094 in

Height

2.094 in

Length

5 in

Range of Motion

180 °

Weight

0.34 lb

Width

2.094 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

ENERGY STAR Certified

No

Industry Standard(s)

UL 1598

Logistics

Carton Quantity

30

Packaging Type

Shrink

Pallet Quantity

4500

Standard Package

30