HUBBELL
Image of 5606-5 Weatherproof Lampholder, 75-150W Par 38 Lamps, Gray, Carded
Image of 5606-5 Weatherproof Lampholder, 75-150W Par 38 Lamps, Gray, Carded

Weatherproof Lampholder, 75-150W Par 38 Lamps, Gray, Carded

Brand:

Bell

Catalog ID:

5606-5

Weatherproof Lampholder, 75-150W Par 38 Lamps, Gray, Carded

Product details

General

Catalog Number

5606-5

Color

Gray

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Architectural;Flood;Swivel

Light Source

  • Incandescent
  • PAR 38

Material

Die Cast Aluminum

Type

Lighting

UPC

050169560655

Dimensions

Dimensions

5 in x 2.094 in x 2.094 in

Height

2.094 in

Length

5 in

Weight

0.5 lb

Width

2.094 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 1598

Logistics

Carton Quantity

6

Packaging Type

Carded

Pallet Quantity

1224

Standard Package

6