

Brand: WILEY
Catalog ID: WEEB-LUG-8.0
Application
WEEB grounding lugs are high quality solutions for your grounding needs. The tin-plated lug assures minimum contact resistance and protection against corrosion. The low profile allows installation in a variety of positions with one solid or stranded copper wire (14 AWG to 6 AWG), or two copper wires (12 AWG to 10 AWG) secured by a 1/4-28 stainless steel screw, horizontal to the tang. The WEEB® Grounding Lug is installed using stainless steel mounting hardware. When tightened, the WEEB® washer’s specialized teeth embed into coated metal surfaces or any electrically conductive metal to establish a reliable electrical connection. Availalable with or without varying hardware assembled or unasssembled. UL467 and UL2703 listed.
Catalog Number
WEEB-LUG-8.0
EU RoHS Indicator
Item Type
3A
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Wiley Ground Clamps
Product Type
Mechanical
UPC
781810537572
UPC 14 Digit GTIN
00781810537572
Bolt Size
5/16 in
Dimension - Thread Size
-
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
N
Certification - cULus
N
Certification - ETL
Y
Certification - UL Recognized
N
Certified Listed
UL2703
EU RoHS Indicator
Industry Standard(s)
UL2703
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
400
Pallet Quantity
3000