HUBBELL
Image of SPSR250DES Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Rod Closing, Stainless Steel, 2.50-2.99"
Image of SPSR250DES Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Rod Closing, Stainless Steel, 2.50-2.99"

Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Rod Closing, Stainless Steel, 2.50-2.99"

Brand:

Bryant

Catalog ID:

SPSR250DES

Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Rod Closing, Stainless Steel, 2.50-2.99"

  • Double Eye
  • Split Mesh
  • Rod Closing
  • Stainless Steel
  • 2.50-2.99"

Product details

General

Application

Double Eye

Approx Breaking Strength

8,950 lbs

Catalog Number

SPSR250DES

Construction

Woven

EU RoHS Indicator

Yes

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Split Mesh, Rod Closing

Type

Double Eye

UPC

781786006881

Conductor Related

Cable Diameter Range

2.5 in-2.99 in

Cable Size

2.50-2.99" (6.35-7.59)

Logistics

Carton Quantity

5

Resources and downloads