HUBBELL
Image of SPJ035UD Wire and Cable Management, Support Grip, Heavy Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.35-0.44"
Image of SPJ035UD Wire and Cable Management, Support Grip, Heavy Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.35-0.44"

Wire and Cable Management, Support Grip, Heavy Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.35-0.44"

Brand:

Bryant

Catalog ID:

SPJ035UD

Wire and Cable Management, Support Grip, Heavy Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.35-0.44"

  • Heavy Duty
  • Single Eye
  • Service Drop
  • Split Mesh
  • Rod Closing

Product details

General

Application

Single Eye

Approx Breaking Strength

870 lbs

Catalog Number

SPJ035UD

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Service Drop - Heavy Duty

Style

Closed Mesh, Multi-Weave

Type

Single Eye

UPC

781786247727

Conductor Related

Cable Diameter Range

0.35 in-0.44 in

Cable Size

.35-.44" (.89-1.12)

Logistics

Carton Quantity

20

Resources and downloads