HUBBELL
Image of SPJ100UD Wire and Cable Management, Support Grip, Heavy Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 1.00-1.18"
Image of SPJ100UD Wire and Cable Management, Support Grip, Heavy Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 1.00-1.18"

Wire and Cable Management, Support Grip, Heavy Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 1.00-1.18"

Brand:

Bryant

Catalog ID:

SPJ100UD

Wire and Cable Management, Support Grip, Heavy Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 1.00-1.18"

  • Heavy Duty
  • Single Eye
  • Service Drop
  • Split Mesh
  • Rod Closing

Product details

General

Application

Single Eye

Approx Breaking Strength

1,790 lbs

Catalog Number

SPJ100UD

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Service Drop - Heavy Duty

Style

Closed Mesh, Multi-Weave

Type

Single Eye

UPC

781786247888

Conductor Related

Cable Diameter Range

1-1.18 in

Cable Size

1.00-1.18" (2.54-3.00)

Logistics

Carton Quantity

10

Resources and downloads