HUBBELL
Image of SPJ041LD Wire and Cable Management, Support Grip, Heavy Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 0.41-0.50"
Image of SPJ041LD Wire and Cable Management, Support Grip, Heavy Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 0.41-0.50"

Wire and Cable Management, Support Grip, Heavy Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 0.41-0.50"

Brand:

Bryant

Catalog ID:

SPJ041LD

Wire and Cable Management, Support Grip, Heavy Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 0.41-0.50"

  • Heavy Duty
  • Universal Eye
  • Service Drop
  • Split Mesh
  • Rod Closing

Product details

General

Application

Universal Eye

Approx Breaking Strength

870 lbs

Catalog Number

SPJ041LD

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Service Drop - Heavy Duty

Style

Closed Mesh, Multi-Weave

Type

Universal Eye

UPC

781786248007

Conductor Related

Cable Diameter Range

0.41 in-0.5 in

Cable Size

.41-.50" (1.04-1.27)

Logistics

Carton Quantity

20

Resources and downloads