HUBBELL
Image of SPJ041U Wire and Cable Management, Support Grip, Light Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.41-0.50"
Image of SPJ041U Wire and Cable Management, Support Grip, Light Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.41-0.50"

Wire and Cable Management, Support Grip, Light Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.41-0.50"

Brand:

Bryant

Catalog ID:

SPJ041U

Wire and Cable Management, Support Grip, Light Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.41-0.50"

  • Light Duty
  • Single Eye
  • Service Drop
  • Split Mesh
  • Rod Closing

Product details

General

Application

Single Eye

Approx Breaking Strength

500 lbs

Catalog Number

SPJ041U

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Service Drop - Light Duty

Style

Closed Mesh, Single Weave

Type

Single Eye

UPC

781786247260

Conductor Related

Cable Diameter Range

0.41 in-0.5 in

Cable Size

.41-.50" (1.04-1.27)

Logistics

Carton Quantity

5