HUBBELL
Image of SPC250U Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 2.50-2.99"
Image of SPC250U Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 2.50-2.99"

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 2.50-2.99"

Brand:

Bryant

Catalog ID:

SPC250U

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 2.50-2.99"

  • Single Eye
  • Closed Mesh
  • Tin-Coated Bronze
  • 2.50-2.99"

Product details

General

Application

Single Eye

Approx Breaking Strength

3,260 lbs

Catalog Number

SPC250U

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Single Eye

UPC

781786245167

Conductor Related

Cable Diameter Range

2.5 in-2.99 in

Cable Size

2.50-2.99" (6.35-7.59)

Logistics

Carton Quantity

10