HUBBELL
Image of SPSR050US Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 0.50-0.62"
Image of SPSR050US Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 0.50-0.62"

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 0.50-0.62"

Brand:

Bryant

Catalog ID:

SPSR050US

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 0.50-0.62"

  • Single Eye
  • Split Mesh
  • Rod Closing
  • Stainless Steel
  • 0.50-0.62"

Product details

General

Application

Single Eye

Approx Breaking Strength

1,050 lbs

Catalog Number

SPSR050US

Construction

Woven

EU RoHS Indicator

No

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Split Mesh, Rod Closing

Type

Single Eye

UPC

781786371927

Conductor Related

Cable Diameter Range

0.5 in-0.62 in

Cable Size

.50-.62" (1.27-1.57)

Logistics

Carton Quantity

10