HUBBELL
Image of SPSR200US Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 2.00-2.49"
Image of SPSR200US Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 2.00-2.49"

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 2.00-2.49"

Brand:

Bryant

Catalog ID:

SPSR200US

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 2.00-2.49"

  • Single Eye
  • Split Mesh
  • Rod Closing
  • Stainless Steel
  • 2.00-2.49"

Product details

General

Application

Single Eye

Approx Breaking Strength

8,950 lbs

Catalog Number

SPSR200US

Construction

Woven

EU RoHS Indicator

Yes

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Split Mesh, Rod Closing

Type

Single Eye

UPC

781786372061

Conductor Related

Cable Diameter Range

2 in-2.49 in

Cable Size

2.00-2.49" (5.08-6.32)

Logistics

Carton Quantity

10