HUBBELL
Image of SHS350DES Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Stainless Steel, Lace Closing, 3.50-3.99"
Image of SHS350DES Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Stainless Steel, Lace Closing, 3.50-3.99"

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Stainless Steel, Lace Closing, 3.50-3.99"

Brand:

Bryant

Catalog ID:

SHS350DES

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Stainless Steel, Lace Closing, 3.50-3.99"

  • Heavy Duty
  • Double Eye
  • Stainless Steel
  • Lace Closing
  • 3.50-3.99"

Product details

General

Application

Double Eye

Approx Breaking Strength

30,200 lbs

Catalog Number

SHS350DES

Construction

Woven

EU RoHS Indicator

Yes

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Split Mesh, Lace Closing

Type

Double Eye

UPC

781786007208

Conductor Related

Cable Diameter Range

3.5 in-3.99 in

Cable Size

3.50-3.99" (8.89-10.13)

Logistics

Carton Quantity

5

Resources and downloads