HUBBELL
Image of SHC075U Wire and Cable Management, Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, 0.75-0.99"
Image of SHC075U Wire and Cable Management, Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, 0.75-0.99"

Wire and Cable Management, Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, 0.75-0.99"

Brand:

Bryant

Catalog ID:

SHC075U

Wire and Cable Management, Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, 0.75-0.99"

  • Heavy Duty
  • Single Eye
  • Tin-Coated Bronze
  • 0.75-0.99"

Product details

General

Application

Single Eye

Approx Breaking Strength

2,820 lbs

Catalog Number

SHC075U

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Closed Mesh, Double Weave

Type

Single Eye

UPC

781786244221

Conductor Related

Cable Diameter Range

0.75 in-0.99 in

Cable Size

.75-.99" (1.90-2.51)

Logistics

Carton Quantity

40

Resources and downloads