HUBBELL
WEJTAP_STIRRUP_Photo_BW_image
WEJTAP_STIRRUP_Photo_BW_image

WSL4, WEJTAP Stirrup Connector

Brand:

Burndy

Catalog ID:

WSL4

Stirrup Assembly, Large stirrups,Run:.862-.722,Tap:.324-.324.

Features: Run Conductor Position Is Identified On All Wedges Via A Distinct Chamfer, Booster: WPBY Box 25, Installation Tool: WTRBYK Tool, Color Code: Yellow, Cable Diameter Range (run): 0.722 - 0.862 IN, Conductor Type: ACAR, ALUMOWELD, Copper (Compact Or Compressed), Galvanized Steel, ACSR (Compact Or Compressed), AAAC, Copperweld, ASC, SOLID (Copper Or Aluminum), AWAC, AAC (Standard), ACSR (Standard), Bail Size: 1/0 AWG, Cable Diameter Range (tap): 0.324 - 0.324 IN

Product details

General

Application

For Common ACSR, Aluminum And Copper Conductors

Catalog Number

WSL4

Color

Yellow

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Number of Holes

1

Sub Brand

WEJTAP, STIRRUP

Trade Name

WEJTAPâ„¢

Type

Wejtap with Stirrup

UPC

781810877258

UPC 12 Digit

7818108772588

Dimensions

Dimension - Bail Size

1/0

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.53 in

Dimension - Hole Size fraction

17/50

Dimension - Hole Size inch

0.34 in

Conductor Related

Conductor - ACSR Str Size

397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen

Conductor - ACSR Str Size Range

397.5 (18/1) Chickadee-477.0 (30/7) Hen

Conductor - AL Str Size

397.5;400;450;477

Conductor - AL Str Size Range

397.5-477

Conductor - Copper Str Size

400;450

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

5

Resources and downloads