HUBBELL
WEJTAP_STIRRUP_Photo_BW_image
WEJTAP_STIRRUP_Photo_BW_image

WSL7, WEJTAP Stirrup Connector

Brand:

Burndy

Catalog ID:

WSL7

Stirrup Assembly, Large stirrups,Run:.927-.846,Tap:.324-.324.

Features: Run Conductor Position Is Identified On All Wedges Via A Distinct Chamfer, Color Code: Yellow, Installation Tool: WTRBYK Tool, Booster: WPBY Box 25, Cable Diameter Range (run): 0.846 - 0.927 IN, Conductor Type: ACAR, ALUMOWELD, Copper (Compact Or Compressed), Galvanized Steel, ACSR (Compact Or Compressed), AAAC, Copperweld, ASC, SOLID (Copper Or Aluminum), AWAC, AAC (Standard), ACSR (Standard), Cable Diameter Range (tap): 0.324 - 0.324 IN, Bail Size: 1/0 AWG

Product details

General

Application

For Common ACSR, Aluminum And Copper Conductors

Catalog Number

WSL7

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP, STIRRUP

Type

Wejtap with Stirrup

UPC

781810877401

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5