HUBBELL
Image of YA31L11 YA31L11, 350 kcmil, CU, 1 Hole, 3/8 Stud, Standard Barrel, Inspection Window
Image of YA31L11 YA31L11, 350 kcmil, CU, 1 Hole, 3/8 Stud, Standard Barrel, Inspection Window
play

YA31L11, 350 kcmil, CU, 1 Hole, 3/8 Stud, Standard Barrel, Inspection Window

Brand:

Burndy

Catalog ID:

YA31L11

350 kcmil CU, One Hole, 3/8 Stud Size, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, RED Color Code, 18 or 324 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Tongue Angle: Straight, Wire Strip Length: 1-3/16 IN, Temperature Rating: 90 DEG C, Die Index: 18, Finish: Electro-Tin Plated, Color Code: Red, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W31VT Die, (2), Hydraulic: BCT500HS, Y500CTHS Tool, W31VT, W31RT Die, (2), Y35, Y39, Y750, PAT750 Tool, U31RT, U29ART Die, (2), Y46 Tool, U31RT, U29ART Die With PUADP-1 Adapter, (2), Dieless Tools (number Of Crimps): Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (2), Conductor Type: Commercial Stranded Copper

Product details

General

Application

Wire Termination

Catalog Number

YA31L11

Color Code

Red

Connector Type

STANDARD BARREL

Die Index

18

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUGâ„¢

Type

Standard Barrel, Tin Plated

UPC

781810018040

Dimensions

Dimension - B Length fraction

1-1/16 in

Dimension - B Length inch

1.06 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

0.83 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

64 mm

Dimension - Length Overall inch

2.50 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.88 in

Dimension - Pad Width inch

1.29 in

Dimension - Strip Length inch

1-1/8

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

350 (91) Navy

Conductor - Copper Str Navy Size Range

350 (91) Navy

Conductor - Copper Str Size

350 KCMIL

Conductor - Copper Str Size Range

350 kcmil

Conductor - Material

COPPER

Conductor Size

350 KCMIL

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

1