HUBBELL
Image of YA36L2ENT38E10FX YA36L2ENT38E10FX, Compression Terminal, 500 kcmil G,H, 444 DLO, Cu, 2-Hole, 3/8" Stud, 1-1/4" Spacing, Standard Barrel, Narrow Tongue
Image of YA36L2ENT38E10FX YA36L2ENT38E10FX, Compression Terminal, 500 kcmil G,H, 444 DLO, Cu, 2-Hole, 3/8" Stud, 1-1/4" Spacing, Standard Barrel, Narrow Tongue
play

YA36L2ENT38E10FX, Compression Terminal, 500 kcmil G,H, 444 DLO, Cu, 2-Hole, 3/8" Stud, 1-1/4" Spacing, Standard Barrel, Narrow Tongue

Brand:

Burndy

Catalog ID:

YA36L2ENT38E10FX

500 kcmil G, H, 444 DLO CU, Two Hole, 3/8 Stud Size, 1-1/4 Hole Spacing, Standard Barrel, Inspection Window, Narrow Tongue, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Brown Color Code, 20 or 299 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Product details

General

Application

Wire Termination

Catalog Number

YA36L2ENT38E10FX

Color Code

Brown

Connector Type

STANDARD BARREL

Die Index

20

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin

Trade Name

HYLUGâ„¢

Type

Standard Barrel, Tin Plated

UPC

781810539729

UPC 12 Digit

7818105397299

Dimensions

Dimension - B Length inch

1.38 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Height mm

0 mm

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

114 mm

Dimension - Length Overall inch

4.49 in

Dimension - Pad Width inch

1.50 in

Dimension - Strip Length inch

1-7/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

444 KCMIL

Conductor - Copper DLO Size Range

444 kcmil

Conductor - Copper Flex G Size

500 KCMIL

Conductor - Copper Flex G Size Range

500 kcmil

Conductor - Copper Flex H Size

500 KCMIL

Conductor - Copper Flex H Size Range

500 kcmil

Conductor - Copper Str Size

500 KCMIL

Conductor - Copper Str Size Range

500 kcmil

Conductor - Material

COPPER

Conductor Size

500 KCMIL

Conductor Type

FLEX

Wire Size

500 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

3700