

Brand: Burndy
Catalog ID: YAV4CLBOX
YAV4CLBOX.
Application
Industrials, Hospitals, Utilities, Marine, Computer
Application - For Use On
Copper Commercial (Code) Cable, Type AN Aircraft Cable, Extra Flexible Conductors
Catalog Number
YAV4CLBOX
Connector Type
Ring Terminal
Die Index
40
Feature - Barrel Style
Material
Copper
Material Composition
Military Specification
AS20659
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Ring Tongue
UPC
781810539309
UPC 14 Digit GTIN
00781810539309
Dimension - B Length fraction
1/2 in
Dimension - B Length inch
0.47 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Hole Size mm
7 mm
Dimension - Inside Diameter inch
0.28 in
Dimension - Length Overall inch
1.37 in
Dimension - N inch
0.25 in
Dimension - Outside Diameter inch
0.38 in
Dimension - Pad Width inch
0.55 in
Dimension - Strip Length inch
1/2 in
Dimension - Stud Size inch
1/4
Dimension - Z (inch)
0.28 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Conductor - Copper Str Aircraft Size
AN 4
Conductor - Copper Str Size
4
Conductor - Copper Str Size Range
4 AWG
Conductor Size
4 AWG
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
20
Minimum Pack Quantity
20