HUBBELL
YCAK36A2G1, Al compression lug, Prefilled with PENETROX Oxide Inhibitor filled
Image of YCAK36A2G1 YCAK36A2G1, Al compression lug, Prefilled with PENETROX Oxide Inhibitor filled
Image of YCAK36A2G1 YCAK36A2G1, Al compression lug, Prefilled with PENETROX Oxide Inhibitor filled

YCAK36A2G1, Al compression lug, Prefilled with PENETROX Oxide Inhibitor filled

Brand: Burndy

Catalog ID: YCAK36A2G1

AL compression lug for joining AL and CU cable to transformer and equipment pads, Prefilled with PENETROX, 6.55 IN L.

  • Aluminum Compression Lug
  • 2-Hole
  • Prefilled with PENETROX Oxide Inhibitor

General

Catalog Number

YCAK36A2G1

Die Index

608;786

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Physical Attribute - Tongue Type

Standard

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Family

Utility Overhead & Underground Distribution>Aluminum Compression Terminals>YCA/YCAK

Product Type

Compression

Trade Name

HYLUG™

UPC

781810810323

UPC 14 Digit GTIN

00781810810323

Dimensions

Dimension - B Length fraction

6-1/2 in

Dimension - B Length inch

2.19 in

Dimension - D inch

3 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

165 mm

Dimension - Length Overall inch

6.55 in

Dimension - Pad Width inch

1.50 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - AL Str Size

600 kcmil

Conductor - AL Str Size Range

600 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

2 Hole NEMA

Logistics

Carton Quantity

1

Minimum Pack Quantity

4

Pallet Quantity

1