

Brand: Burndy
Catalog ID: YGIBS283382N
Application
For Direct Burial Cables
Catalog Number
YGIBS283382N
Connector Type
Tap
I Beam Style
Standard Beam (Flange Angled)
Material
Copper
Plated
No
Plating Type
Unplated
Product Family
Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>Cable to Steel/Bar
Product Type
Compression
Sub Brand
HYGROUND, GROUNDLINK
Trade Name
GROUNDLINK™
Type
Taps
UPC
781810039281
UPC 14 Digit GTIN
00781810039281
Dimension - B Length fraction
3 in
Dimension - B Length inch
3.00 in
Dimension - Height fraction
1-10/77 in
Dimension - Height inch
1.13 in
Dimension - Height mm
28.7 mm
Dimension - I Beam Thickness inch
0.250" - 0.338"
Dimension - I Beam Thickness Range inch
0.250;0.275;0.300;0.312
Dimension - L Length Overall mm
76 mm
Dimension - Length Overall inch
3.00 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range
2 AWG-4/0 AWG
Conductor Type
CU C Str-Size
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Tap
Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
1782