text.skipToContent text.skipToNavigation
English
  • English
  • Francais

Cords

Discontinued

Cable Assembly, HDMI, #24 AWG, Coupler, Black, 10' Length

By Hubbell Premise Wiring  
Catalog ID: HDC10BK
Cable Assembly, HDMI, #24 AWG, Coupler, Black, 10' Length
Discontinued

Cable Assembly, HDMI, #24 AWG, Coupler, Black, 15' Length

By Hubbell Premise Wiring  
Catalog ID: HDC15BK
Cable Assembly, HDMI, #24 AWG, Coupler, Black, 15' Length
Discontinued

Cable Assembly, HDMI, #24 AWG, Coupler, Black, 20' Length

By Hubbell Premise Wiring  
Catalog ID: HDC20BK
Cable Assembly, HDMI, #24 AWG, Coupler, Black, 20' Length
Discontinued

Cable Assembly, HDMI, #24 AWG, Coupler, Black, 25' Length

By Hubbell Premise Wiring  
Catalog ID: HDC25BK
Cable Assembly, HDMI, #24 AWG, Coupler, Black, 25' Length
Discontinued

Cable Assembly, HDMI, #24 AWG, Coupler, Black, 30' Length

By Hubbell Premise Wiring  
Catalog ID: HDC30BK
Cable Assembly, HDMI, #24 AWG, Coupler, Black, 30' Length
Discontinued

Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 15' Length

By Hubbell Premise Wiring  
Catalog ID: HDH15BK
Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 15' Length

Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 20' Length

By Hubbell Premise Wiring  
Catalog ID: HDH20BK
Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 20' Length

Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 25'

By Hubbell Premise Wiring  
Catalog ID: HDH25BK
Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 25'
Discontinued

Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 30' Length

By Hubbell Premise Wiring  
Catalog ID: HDH30BK
Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 30' Length
Discontinued

Cable Assembly, HDMI, #24 AWG, Link, Black, 10'Length

By Hubbell Premise Wiring  
Catalog ID: HDL10BK
Cable Assembly, HDMI, #24 AWG, Link, Black, 10'Length
Discontinued

Cable Assembly, HDMI, #24 AWG, Link, Black, 15' Length

By Hubbell Premise Wiring  
Catalog ID: HDL15BK
Cable Assembly, HDMI, #24 AWG, Link, Black, 15' Length
Discontinued

Cable Assembly, HDMI, #24 AWG, Link, Black, 20' Length

By Hubbell Premise Wiring  
Catalog ID: HDL20BK
Cable Assembly, HDMI, #24 AWG, Link, Black, 20' Length
Discontinued

Cable Assembly, HDMI, #24 AWG, Link, Black, 25' Length

By Hubbell Premise Wiring  
Catalog ID: HDL25BK
Cable Assembly, HDMI, #24 AWG, Link, Black, 25' Length
Discontinued

Cable Assembly, HDMI, #24 AWG, Link, Black, 30' Length

By Hubbell Premise Wiring  
Catalog ID: HDL30BK
Cable Assembly, HDMI, #24 AWG, Link, Black, 30' Length
Discontinued

Cable Assembly, HDMI, #24AWG, Horizontal, Black, 10' Length

By Hubbell Premise Wiring  
Catalog ID: HDH10BK
Cable Assembly, HDMI, #24AWG, Horizontal, Black, 10' Length
Discontinued

Cable Assembly, HDMI, #24AWG, Patch, Black, 3' Length

By Hubbell Premise Wiring  
Catalog ID: HDPC03BK
Cable Assembly, HDMI, #24AWG, Patch, Black, 3' Length
Discontinued

Cable Assembly, HDMI, #24AWG, Patch, Black, 6' Length

By Hubbell Premise Wiring  
Catalog ID: HDPC06BK
Cable Assembly, HDMI, #24AWG, Patch, Black, 6' Length
Discontinued

Copper Solutions, Patch Cord, AV, 8- Pin, Plenum, 15' Length, Black

By Hubbell Premise Wiring  
Catalog ID: VGA6P15BK
Copper Solutions, Patch Cord, AV, 8- Pin, Plenum, 15' Length, Black
Discontinued

Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 100' Length, Black

By Hubbell Premise Wiring  
Catalog ID: VGA36P100BK
Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 100' Length, Black
Discontinued

Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 15' Length, Black

By Hubbell Premise Wiring  
Catalog ID: VGA36P15BK
Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 15' Length, Black
Discontinued

Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 25' Length, Black

By Hubbell Premise Wiring  
Catalog ID: VGA36P25BK
Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 25' Length, Black
Discontinued

Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 35' Length, Black

By Hubbell Premise Wiring  
Catalog ID: VGA36P35BK
Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 35' Length, Black
Discontinued

Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 5' Length, Black

By Hubbell Premise Wiring  
Catalog ID: VGA36P05BK
Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 5' Length, Black
Discontinued

Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 50' Length, Black

By Hubbell Premise Wiring  
Catalog ID: VGA36P50BK
Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 50' Length, Black
Discontinued

Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 75' Length, Black

By Hubbell Premise Wiring  
Catalog ID: VGA36P75BK
Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 75' Length, Black

HCH03BK

By Hubbell Premise Wiring  
Catalog ID: HCH03BK
HDMI Patch Cable, High Speed, Black, 3 ft

HCH06BK

By Hubbell Premise Wiring  
Catalog ID: HCH06BK
HDMI Patch Cable, High Speed, Black, 6 ft

HCH10BK

By Hubbell Premise Wiring  
Catalog ID: HCH10BK
HDMI Patch Cable, High Speed, Black, 10 ft

HCHX100BK

By Hubbell Premise Wiring  
Catalog ID: HCHX100BK
HDMI Active Optical Cable, Black 100 ft

HCHX20BK

By Hubbell Premise Wiring  
Catalog ID: HCHX20BK
HDMI Active Optical Cable, Black 20 ft
Page 1 of 2