text.skipToContent text.skipToNavigation
English
  • English
  • Francais

Aluminum

Compression Terminal

By Burndy  
Catalog ID: YA27A7
3/0 AWG, AL, 2 Hole, 3/8" Stud 1" Hole Spacing, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA36A5
600 kcmil, AL, 2 Hole, 3/8" Stud 1" Hole Spacing, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA45A5
1250 kcmil, AL, 2 Hole, 1/2" Stud 1-3/4" Hole Spacing, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA31A390
350 kcmil, AL, 2 Hole, 1/2" Stud 1-3/4" Hole Spacing, AL9CU, 90 degree

Compression Terminal

By Burndy  
Catalog ID: YA6CA3
6 AWG, AL, 1 Hole, 3/8" Stud, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA32A1
400 kcmil, AL, 1 Hole, 5/8" Stud, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA8CA1
8 AWG, AL, 1 Hole, #10 Stud, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA30A7
300 kcmil , AL, 1 Hole, 1/4" Stud, AL9CU, Kit with hardware

Compression Terminal

By Burndy  
Catalog ID: YA1CA9DT
1 AWG, AL Terminal, One Hole, 1/2", Stud Size, AL9CU, Solder Seam

Compression Terminal

By Burndy  
Catalog ID: YA25A1
1/0 AWG, AL, 1 Hole, 5/16" Stud, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA39A7
750 kcmil, AL, 2 Hole, 3/8" Stud 1" Hole Spacing, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA39A5DT
750 kcmil, AL, 2 Hole, 1/2" Stud 1-3/4" Hole Spacing, AL9CU, 90 Degree, Solder Seam

Compression Terminal

By Burndy  
Catalog ID: YA25A790
1/0 AWG, AL, 2 Hole, 1/2" Stud 1-3/4" Hole Spacing, AL9CU, 90 degree

Compression Terminal

By Burndy  
Catalog ID: YA34A390
500 kcmil, AL, 2 Hole, 1/2" Stud 1-3/4" Hole Spacing, AL9CU, 90 Degree

Compression Terminal

By Burndy  
Catalog ID: YA44A3DT
1000 kcmil, AL, 2 Hole, 1/2" Stud 1-3/4" Hole Spacing, AL9CU, Solder Seam

Compression Terminal

By Burndy  
Catalog ID: YA42A7
900 kcmil, AL, 2 Hole, 3/8" Stud 1" Hole Spacing, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA25A7DT
1/0 AWG, AL, 2 Hole, 1/2" Stud 1-3/4" Hole Spacing, AL9CU, Solder Seam

Compression Terminal

By Burndy  
Catalog ID: YA34A5
500 kcmil, AL, 2 Hole, 3/8" Stud 1" Hole Spacing, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA31A12
350 kcmil, AL, 1 Hole, 5/8" Stud, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA26A8
2/0 AWG, AL, 1 Hole, 5/8" Stud, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA2CA1
2 AWG, AL, 1 Hole, 5/16" Stud, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA31A9N100T38E
350 kcmil, AL, 1 Hole, 3/8" Stud, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA36A9N131TD12E
600 kcmil, AL, 1 Hole, 1/2" Stud, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA25A5
1/0 AWG, AL, 2 Hole, 3/8" Stud 1-1/16" Hole Spacing, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA25A9
1/0 AWG, AL, 1 Hole, 1/2" Stud, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA4CA1
4 AWG, AL, 1 Hole, 1/4" Stud, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA2CA9DT
2 AWG, AL, 2 Hole, 1/2" Stud 1-3/4" Hole Spacing, AL9CU, Solder Seam

Compression Terminal

By Burndy  
Catalog ID: YA42A5
900 kcmil, AL, 2 Hole, 1/2" Stud 1-3/4" Hole Spacing, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA1CA3
1 AWG, AL Terminal, One Hole, 1/4, Stud Size, AL9CU,

Compression Terminal

By Burndy  
Catalog ID: YA2CA3
2 AWG, AL, 1 Hole, 3/8" Stud, AL9CU
Page 1 of 4