text.skipToContent text.skipToNavigation
English
  • English
  • Francais

Busbars

B100806CHWWM

By thermOweld  
Catalog ID: 90PB1446NH
90PB1446NH

BBB14210A, Bare Copper Busbar, 1/4"x2"x10", 16 Holes

By Burndy  
Catalog ID: BBB14210A
Copper Busbar 1/4" X 2" X 10" 16 Holes

BBB14210ATN, Copper Busbar, 10" Long, 2" Wide, 16 Holes, Tin Plated

By Burndy  
Catalog ID: BBB14210ATN
Tin Plated Copper Busbar 1/4" X 2" X 10" 16 Holes

BBB14224B, Bare Copper Busbar, 24" Long, 36 Holes

By Burndy  
Catalog ID: BBB14224B
Copper Busbar, 36 Holes, 24 in L, Can be used as a common ground point and power applications

BBB14272B, Copper Busbar

By Burndy  
Catalog ID: BBB14272B
Copper Busbar 1/4" x 2" x 72"

BBB14410C, Bare Copper Busbar, 10" Long, 4" Wide, 22 Holes

By Burndy  
Catalog ID: BBB14410C
Cu Bus Bar, 22 Holes, 10 in L, 4 in W, 1/4 in T,Can be used as a common ground point and power applications as well.

BBB14410D, Bare Copper Busbar, 10" Long, 4" Wide, 22 Holes

By Burndy  
Catalog ID: BBB14410D
Cu Bus Bar, 22 Holes, 10 in L, 4 in W,Can be used as a common ground point and power applications as well.

BBB14412E, Bare Copper Busbar, 12" Long, 18 Holes

By Burndy  
Catalog ID: BBB14412E
Copper Busbar, 18 Holes, 12 in L, Can be used as a common ground point and power applications

BBB14412F, Bare Copper Busbar, 12" Long, 12 Holes

By Burndy  
Catalog ID: BBB14412F
Copper Busbar, 12 Holes, 12 in L, Can be used as a common ground point and power applications

BBB14416G, Bare Copper Busbar, 16" Long, 4" Wide

By Burndy  
Catalog ID: BBB14416G
Copper Busbar 1/4"x4"x16"

BBB14416H, Bare Copper Busbar, 16" Long, 4" Wide, 32 Holes

By Burndy  
Catalog ID: BBB14416H
Copper Busbar 32 Holes, 1/4"x4"x16"

BBB14418G, Copper Busbar

By Burndy  
Catalog ID: BBB14418G
Copper Busbar 1/4"x4"x18"

BBB14420J, Bare Copper Busbar, 20" Long, 4" Wide

By Burndy  
Catalog ID: BBB14420J
Copper Busbar 1/4" x 4" x 20"

BBB14424C, Bare Copper Busbar

By Burndy  
Catalog ID: BBB14424C
Copper Busbar

BBB14424J, Copper Busbar, 1/4"x4"x24"

By Burndy  
Catalog ID: BBB14424J
Copper Busbar 1/4"x4"x24"

BBB424UD, Bare Copper Busbar, 24" Long, 4" Wide, Undrilled

By Burndy  
Catalog ID: BBB424UD
Copper Busbar 1/4"x4"x24" undrilled

BCBX144364K, Copper Busbar, 1/4" x 4" x 36", includes Mounting Brackets and Insulators, Mounting Positions for 17 NEMA Terminals

By Burndy  
Catalog ID: BCBX144364K
Copper Busbar, 1/4" X 4" X 36" w/Mounting Brackets and Insulators, Mounting Positions for 17 NEMA Terminals
Page 1 of 5