text.skipToContent text.skipToNavigation

HGBL04D45

By Hubbell Premise Wiring 

Catalog ID: HGBL04D45

By Hubbell Premise Wiring
Catalog ID:  HGBL04D45
Grounding and Bonding, Lug, #4 AWG,Double Hole, 1/4" ID Spaced 5/8", 45 Degree, 25 Pack
Add to List

More Options

Where to Buy

Product Details

General

Style Double
UPC 662620310718

Dimensions

Bend (Degrees) 45 °
Dimension - Hole Size inch 0.25"

Logistics

Carton Quantity 50

Resources and Downloads